SKINDICHT® SHV FKM

SKINDICHT® SHV FKM, watertight PG special sealing cable gland for high temperatures, resistant to oils, acids and chemicals

Optimum strain reliefRobustTemperature-resistant

CE

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINDICHT® SHV FKM
52024934
SHV-FKM 7/7/53.8 - 4.81426.0550
54000015
SHV-FKM 9/9/64.8 - 5.81728.5650
52024935
SHV-FKM 9/9/75.8 - 6.81728.5650
52024936
SHV-FKM 11/11/75.8 - 6.82031.0625
52024937
SHV-FKM 11/11/96.8 - 8.82031.0625
52024970
SHV-FKM 13,5/9/118.5 - 10.82233.06.525
52024968
SHV-FKM 13,5/11/96.8 - 8.82233.06.525
52024969
SHV-FKM 13,5/11/118.5 - 10.82233.06.525
52024961
SHV-FKM 13,5/13,5/96.8 - 8.82233.06.525
52024962
SHV-FKM 13,5/13,5/118.5 - 10.82233.06.525
52024971
SHV-FKM 16/11/1310.8 - 12.82435.06.525
52024973
SHV-FKM 16/13,5/1310.8 - 12.82435.06.525
52024964
SHV-FKM 16/16/1310.8 - 12.82435.06.525
52024965
SHV-FKM 16/16/1513.8 - 14.82435.06.525
52024966
SHV-FKM 21/21/1815.8 - 17.83038.0725
52024967
SHV-FKM 21/21/2017.5 - 19.83038.0725
52024974
SHV-FKM 29/29/2219.5 - 21.84044.5810

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Watertight
  • High strain relief
  • Robust

Application range

  • Watertight and high temperature-resistant cable gland with special conical FKM sealing element
  • Brickworks
  • Sewage treatment plants
  • Car wash sites

Note

  • Example order designation:SHV-FKM 13.5 / 9 / 1113.5 = PG thread of compression screw9 = PG connection thread11 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: FKM
    O-ring: FKM

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.