SKINDICHT® SVRN

SKINDICHT® SVRN, PG cable gland with high mechanical stability and optimum strain relief, with hexagonal fitting

Robust

CE

Article number Article designation / sizePG sizeClamping range in mmSW1/SW2 mmOverall length C mmThread length D mmPieces / PU
SKINDICHT® SVRN
52000210
SVRN 7005/N7514.0 / 13.020.65100
52020300
SVRN 7006/N7614.0 / 13.020.65100
52020310
SVRN 7007/N7714.0 / 13.020.65100
52020320
SVRN 9007/N9717.0 / 15.022.66100
52020330
SVRN 9008/N9817.0 / 15.022.66100
52000220
SVRN 9009/N9917.0 / 15.022.66100
52020341
SVRN 11010/N111020.0 / 18.023.6650
52000241
SVRN 13012/N13.51222.0 / 20.026.16.550
52000251
SVRN 16014/N161424.0 / 22.027.16.550
52000260
SVRN 21018/N211830.0 / 28.029.6750
52000270
SVRN 29027/N292740.0 / 37.032.6850
52000280
SVRN 36034/N363450.0 / 47.038.6920

Benefits

  • High mechanical stability
  • Optimum strain relief

Application range

  • Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing ring: CR

Protection rating

  • IP 54

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.