SKINDICHT® SHZ

SKINDICHT® SHZ, robust PG nickel-plated brass cable gland with incised sealing ring for large cable diameters, high strain relief

Optimum strain reliefRobust

CE

Article number Article designation / sizeØ F mmMax. fitting size for installation (mm)SW1/SW2 mmOverall length C mmThread length D mmPieces / PU
SKINDICHT® SHZ
52005590
PG 75 - 52114.0 / 15.030.0550
52005600
PG 95 - 82517.0 / 17.034.0650
52000930
PG 117 - 102820.0 / 20.035.0625
52000940
PG 13,57 - 133222.0 / 22.040.06.525
52000950
PG 168 - 163524.0 / 24.042.06.525
52000960
PG 2111 - 204630.0 / 30.047.0725
52000970
PG 2918 - 275840.0 / 41.053.0810
52000980
PG 3624 - 357050.0 / 50.061.0910
52005610
PG 4230 - 42.57857.0 / 57.066.0105
52005620
PG 4836 - 478664.0 / 64.068.0105
SKINDICHT® SHZ-XL
52023717
PG 95 - 82517.0 / 17.043.01050
52023718
PG 117 - 102820.0 / 20.044.01025
52023719
PG 13,57 - 133222.0 / 22.048.51025
52023720
PG 168 - 163524.0 / 24.050.51025
52024840
PG 2111 - 204630.0 / 30.055.01125
52025530
PG 2918 - 315840.0 / 41.060.01310
52023721
PG 3624 - 357050.0 / 50.067.01310
52023722
PG 4230 - 42.57857.0 / 57.071.0145
52023723
PG 4836 - 478664.0 / 64.073.0145

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • Robust
  • For cables with large outer diameters

Application range

  • Compact brass cable gland for reliable strain relief, solid, for large cable diameters.

Product Make-up

  • PG connection thread

Note

  • SKINDICHT® SHZ-XL is similar to the SKINDICHT® SHZ, but has an extended connection thread for thick walls
  • Refer to SKINDICHT® EV for additional accessories
  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.