SKINDICHT® SR
SKINDICHT® SR,robust PG brass cable gland with bending & anti-kink protection, high degree of protection,for cables with large outer diameters
Benefits
- Reliable bending and anti-kink protection
- High strain relief
- Robust
- For cables with large outer diameters
- High degree of protection
Application range
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
- Handheld device
- Portable equipment
- Building sites
- Moving machine parts
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® SM
- For EMC version, refer to SKINDICHT® SRE
Classification ETIM 5
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- The installation dimensions
can be found in appendix T21 -
On request
- Available with long connection thread
-
Material
- Body: nickel-plated brass
O-ring: NBR
Anti-kink protection: CR -
Protection rating
- IP 65
-
Temperature range
- -20°C to +80°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.