SKINTOP® CUBE SORTIMO® T-BOXX
SKINTOP® CUBE, cable bushing system with oil resistance, variable range of clamping force and vibration-safe module fixation
- Innovative multi-cable bushing system with variable clamping ranges for high flexibility in assembling.
- When disassembling, the frame can remain on the housing and the plug-in module remains securely on the cable.
- Optimal order in the practical SORTIMO® T-BOXX
Benefits
- Variable clamping range
- Vibration-safe module fixation
- Strain relief
- Oil resistance
- Simplified servicing due to easy assembling and disassembling
Application range
- For installation of harnessed cables
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- Apparatus and switch cabinet construction
- Electronic installations
- Automation technology
Product features
- Optimal order in the practical SORTIMO® T-BOXX
- Small packaging unit, wide variety
- Light and robust, shock- and impact-resistant polypropylene case
- Two sturdy locks - ideal for mounting use e.g. building site
Product Make-up
- The SKINTOP® CUBE system consists of the SKINTOP® CUBE FRAME and the clip modules SKINTOP® CUBE MODULE.
- For cut-outs for 16-pin industrial connectors (36 x 86 mm)
- For cut-outs for 24-pin industrial connectors (36 x 112 mm)
Included
- SKINTOP® CUBE FRAME including mounting material
- Delivery in SORTIMO® T-BOXX
- Assembly instructions
- Screwdriver
- SKINTOP® CUBE FRAME 16
2 Pcs. (PN 52220000)
SKINTOP® CUBE FRAME 24
2 Pcs. (PN 52220001)
SKINTOP® CUBE MODULE 20x20 BLIND
5 Pcs. (PN 52220004)
SKINTOP® CUBE MODULE 20x20 SMALL
5 Pcs. (PN 52220002)
SKINTOP® CUBE MODULE 20x20 LARGE
5 Pcs. (PN 52220003)
SKINTOP® CUBE MODULE 20x20 AS-I BUS
5 Pcs. (PN 52220040)
SKINTOP® CUBE MODULE 40x40 SMALL
5 Pcs. (PN 52220005)
SKINTOP® CUBE MODULE 40x40 LARGE
5 Pcs. (PN 52220006)
SKINTOP® CUBE MODULE 40x40 BLIND
5 Pcs. (PN 52220007)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000240
- ETIM 5.0 Class-Description: Cable entry
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000240
- ETIM 6.0 Class-Description: Cable entry
-
Certifications
- UL File No. E349737
- Fire behaviour according to UL94 V-2
-
Material
- Frame: glass fibre-reinforced polyamide
Frame seal: CR
Clip module: special polypropylene
Clip module seal: LSE 2 -
Protection rating
- IP 64
-
Temperature range
- Dynamic: -20°C up to +80°C
- Static: -40°C up to +80°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.