SKINTOP® BRUSH ADD-ON 24
SKINTOP® BRUSH ADD-ON 24, EMC Kit with brush technology suitable for the SKINTOP® multi cable bushing systems for the 24 pin cut-outs
EMC Kit with brush technology suitable for the SKINTOP® multi cable bushing systems for the 24 pin cut-outs
Article number | Dimensions overall | Executions range | Borehole | Pieces / PU | |
---|---|---|---|---|---|
52220089
|
40x120 mm | 47.0 - 120.0 | 4.2 | 1 |
Benefits
- Faster, easier screen contact
- Optimum EMC protection
- Quicker installation and EMC contacting compared with other systems
- Maximum assembly freedom during adjustment
- Usable with different cable diameters at the same time
Application range
- For the EMC screen contacting of cables when using the SKINTOP® multi-cable entry systems
- For EMC-compliant earthing of the copper braiding
- Control cabinet manufacturing
- Automation systems
Product features
- Low-resistance screen contact
- Visible, large-scale screen contact
Included
- Brush frame
- Spacers
- Mounting material
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000240
- ETIM 5.0 Class-Description: Cable entry system
-
Material
- Frame: Aluminium
- EMC brush: brass
-
Temperature range
- -30°C to +110°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.