SKINTOP® MS NPT

SKINTOP® MS NPT, nickel-plated brass cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief

Good chemical resistanceCorrosion-resistantMechanical resistanceOptimum strain reliefTemperature-resistantVariety of approval certifications

CECULUScRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® MS NPT
53112004
NPT 1/4"3.5 - 71636.015100
53112014
NPT 3/8"4.5 - 92039.715100
53112024
NPT 1/2"7 - 12.52442.51550
53112034
NPT 3/4"9 - 16.52944.51525
53112044
NPT 1"11 - 213649.01525
53112054
NPT 1 1/4"19 - 284557.51710
53112064
NPT 1 1/2"27 - 355461.5175
53112074
NPT 2"34 - 456763.5175
SKINTOP® MSR NPT
53112006
NPT 1/4"1 - 51636.015100
53112016
NPT 3/8"2 - 72039.715100
53112026
NPT 1/2"5 - 102442.51550
53112036
NPT 3/4"6 - 132944.51525
53112046
NPT 1"7 - 153649.01525
53112056
NPT 1 1/4"15 - 234557.51710
53112066
NPT 1 1/2"22 - 295461.5175
53112076
NPT 2"28 - 396763.5175

Benefits

  • Conical NPT thread
  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
  • Plant engineering

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013
  • SKINTOP® MSR NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
  • NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.