SKINTOP® NPT Small PU
SKINTOP® NPT, polyamide cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief
Benefits
- Conical NPT thread
- Permanent vibration protection
- Optimum strain relief
- Wide, variable clamping ranges
- Maximum reliability
Application range
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- Machine and equipment manufacturing
- Automation technology
- Devices
- Housings
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- NPT connection thread acc. to ASME B1.20.1 - 2013
Note
- Refer to SKINTOP® PG accessories for suitable accessories. Note that SKINTOP® GMP-GL counter nut is not compatible with this model.
- 3/8" = PG9
- 1/2" = PG13.5
- 3/4" = PG21
- 1" = PG29
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Colour delivered
- Silver grey (RAL 7001)
Material
- Body: Polyamide
Seal: CR
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -20°C to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.