SKINTOP® ST NPT / BS NPT

SKINTOP® NPT, polyamide cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief

Good chemical resistanceMaximum vibration protectionMechanical resistanceOptimum strain reliefVariety of approval certifications

CECULUScRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® ST NPT silver grey
53016010
NPT 3/8"3.5 - 81943.015100
53016030
NPT 1/2"5 - 122447.015100
53016050
NPT 3/4"13 - 183353.01550
53016060
NPT 1"14 - 254260.01525
SKINTOP® ST NPT black
53016210
NPT 3/8"3.5 - 81943.015100
53016230
NPT 1/2"5 - 122447.015100
53016250
NPT 3/4"13 - 183353.01550
53016260
NPT 1"14 - 254260.01525
SKINTOP® STR NPT silver grey
53016110
NPT 3/8"2 - 61943.015100
53016130
NPT 1/2"4 - 92447.015100
53016150
NPT 3/4"9 - 163353.01550
SKINTOP® STR NPT black
53016310
NPT 3/8"2 - 61943.015100
53016330
NPT 1/2"4 - 92447.015100
53016350
NPT 3/4"9 - 163353.01550
SKINTOP® BS NPT silver grey
53016610
NPT 3/8"3.5 - 81980.515100
53016630
NPT 1/2"5 - 1224104.015100
53016650
NPT 3/4"13 - 1833133.01550
SKINTOP® BS NPT black
53016810
NPT 3/8"3.5 - 81980.515100
53016830
NPT 1/2"5 - 1224104.015100
53016850
NPT 3/4"13 - 1833133.01550

Benefits

  • Conical NPT thread
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Automation technology
  • Devices
  • Housings

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013
  • SKINTOP® STR NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Silver grey (RAL 7001)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.