SKINTOP® CLICK SORTIMO® T-BOXX
SKINTOP® CLICK SORTIMO® T-BOXX, counter nut no longer needed, simple assembly, vibration protection, small packaging unit, wide variety
- Optimal order in the practical SORTIMO® T-BOXX
- The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.
Benefits
- Fewer parts, counter nut no longer needed
- Save up to 70% of the time with the innovative CLICK system
- Simple, free assembly in any position
- Vibration protection
- No thread required
Application range
- Automation technology
- Solar applications
- Control cabinet manufacturing
- Air-conditioning technology
- Measurement, control and electrical applications
Product features
- Optimal order in the practical SORTIMO® T-BOXX
- Small packaging unit, wide variety
- Light and robust, shock- and impact-resistant polypropylene case
- Two sturdy locks - ideal for mounting use e.g. building site
Norm references / Approvals
- UL File Nr. E79903
Note
- To refill standard packaging units are available
Included
- Included in all sizes: disassembly tool
- Delivery in SORTIMO® T-BOXX
- Assembly instructions
- SKINTOP® CLICK M12 / 40 Piece
(Part.No. 53112692)
SKINTOP® CLICK M16 / 55 Piece
(Part.No 53112686)
SKINTOP® CLICK M20 / 25 Piece
(Part.No. 53112687)
SKINTOP® CLICK M25 / 25 Piece
(Part.No. 53112688)
SKINTOP® CLICK M32 / 9 Piece
(Part.No. 53112694)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Colour delivered
- Light grey (RAL 7035)
-
Material
- Body: special polyamide
Seal: special elastomer -
Protection rating
- IP 68 - 4 bar (M12)
IP 68 - 5 bar (M16 - M25)
IP 68 - 1 bar (M32) -
Temperature range
- Dynamic: -20°C to +100°C
- Fixed: -40°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.