SKINTOP® DIX-M AUTOMATION

SKINTOP® DIX-M AUTOMATION, multiple sealing insert for optimal sealing when using pre-assembled cables

New versions of the slotted sealing inserts cover pre-assembled cables with an outside diameter of 3-10 mm

Supplementary automation components from Lapp Assembly time Optimum strain relief Temperature-resistant UV-resistant

Article number Article designation / size Max. cable Ø (mm) Min. cable Ø (mm) Number of cables x cable Ø Pieces / PU
SKINTOP® DIX-M ASI
53611001
M 20 - - 1 x AS-I 50
SKINTOP® DIX-M ASI DUO
53611004
M 25 - - 2 x AS-I 50
SKINTOP® DIX-M CUT
53440980
M 25 - - 1 x 5.4 50
53440970
M 32 6.5 4.5 1 x 6.5 50
53310444
M 40 10 - 3 x 10.0 25

Benefits

  • Optimal seal when using AS-I bus cables
  • Easy insertion of pre-assembled cables (with fieldbus or RJ-45 connector) by slotted sealing
  • Strain relief

Application range

  • For use in SKINTOP® cable glands
  • Can be used instead of the inner sealing insert
  • Control cabinets
  • Control panels
  • Automation technology

Product Make-up

  • Precise cut for AS-I bus cables
  • Seal with hole and cut for easy insertion of pre-assembled field bus cables

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black, RAL 9005

Material

  • NBR

Protection rating

  • IP 54
  • IP 66 and IP68 (only applies to slotted DIX inserts if the specified clamping range is observed)

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.