SKINTOP® SD-M

SKINTOP® SD-M, multiple sealing inserts, prevents dust and dirt from getting into the housing, as protection of unused connection points

Assembly timeOptimum strain relief

Article number Article designation / sizePL_DYN_DURCHMESSERHeight (mm)Pieces / PU
SKINTOP® SD-M
54113100
SD-M 1211.52.0100
54113110
SD-M 1615.02.0100
54113120
SD-M 2020.02.0100
54113130
SD-M 2525.02.050
54113140
SD-M 3230.02.050
54113150
SD-M 4040.02.025
54113160
SD-M 5049.02.025
54113170
SD-M 6358.02.025

Benefits

  • Prevents dust and dirt from getting into the housing

Application range

  • This dust protector can be placed under the cap nut of the cable gland
  • Preparations
  • Protection of unused connection points

Note

  • Easy to handle, without disassembly - push cable through
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black

Material

  • PE foam

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.