SKINTOP® MS-M-XL

SKINTOP® MS-M-XL, metric nickel-plated brass cable with wide, variable clamping ranges, especially for thick walls

With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Good chemical resistanceCorrosion-resistantMechanical resistanceOptimum strain reliefAcid-resistantTemperature-resistantVariety of approval certifications

CECULUSVDEcRUusDNV

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® MS-M-XL
53112005
M 12 x 1,53.5 - 7.01632.012100
53112015
M 16 x 1,54.5 - 10.02038.01250
53112025
M 20 x 1,57 - 13.02441.01250
53112035
M 25 x 1,59 - 17.02942.51225
53112045
M 32 x 1,511 - 21.03651.51525
53112055
M 40 x 1,519 - 28.04554.51510
53112065
M 50 x 1,527 - 35.05460.5155

Benefits

  • Especially for thick walls
  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • With long connection thread for applications involving a thicker wall
  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
    IP 69
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.