SKINTOP® MSR-M

SKINTOP® MSR-M, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical

  • SKINTOP® MSR-M 75 x 1.5 with innovative double lamella gasket for easier assembling of cables with large diameters.
  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Good chemical resistanceCorrosion-resistantMechanical resistanceOptimum strain reliefAcid-resistantTemperature-resistantVariety of approval certifications

CECULUSVDEcRUusDNV

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® MSR-M
53112100
M 12 x 1,52 - 5.01626.56.5100
53112110
M 16 x 1,52 - 7.02033.07100
53112120
M 20 x 1,55 - 10.02437.0850
53112130
M 25 x 1,56 - 13.02938.5825
53112140
M 32 x 1,57 - 15.03645.5925
53112150
M 40 x 1,515 - 23.04548.0910
53112160
M 50 x 1,522 - 29.05455.5105
53112170
M 63 x 1,528 - 39.06761.3155
53112511
M 75 x 1,553 - 63.095105.0151
53112515
M 110 x 276 - 88.0135154.0251

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Certifications

  • VDE, UL and DNV approval available up to size M75x1,5

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
    IP 69 (M12 - M63)
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.