SKINTOP® BT-M

SKINTOP® BT-M, metric plastic cable gland as protection of flexible cables, with reliable bending and anti-kink protection

Good chemical resistanceWide clamping rangeMechanical resistanceOptimum strain reliefVariety of approval certifications

CECULUScRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® BT-M
53017420
M 16 x 1,53.5 - 81945.012100
53017430
M 20 x 1,55 - 122454.01350
53017440
M 25 x 1,59 - 142757.01350

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Apparatus construction
  • Light and sound applications
  • Moving machine parts

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Silver grey (RAL 7001)

Material

  • Body: Polyamide
    Seal: CR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.