SKINTOP® SOLAR

SKINTOP® SOLAR, plastic cable gland for photovoltaics, UV and ozone-resistant, with vibration protection and strain relief, extremely flame-retardant

  • Cable gland for photovoltaik applications, based on EN 62444, EN 50548 and UL 1703
  • Extended temperature range

Solar EnergyCold-resistantRobustUV-resistantVariety of approval certifications

CEcRUus

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® SOLAR
53113300
M 12 x 1,53.5 - 71537.515100
53113310
M 16 x 1,57 - 91934.08100

Benefits

  • UV and ozone-resistant
  • UL 746 C - UL F1 outdoor use
  • High strain relief
  • Permanent vibration protection
  • Extremely flame-retardant according to UL 94V-0 / 94-5VA

Application range

  • Photovoltaic plants

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Body: Polycarbonate
    Seal: CR

Tests

  • Cold impact test according to UL 1703/UL 746 C

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.