SKINTOP® MSR

SKINTOP® MSR, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical

Good chemical resistanceCorrosion-resistantMechanical resistanceOptimum strain reliefRobustTemperature-resistantVariety of approval certifications

CE

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® MSR
52015770
PG 72.0 - 5.01425.05100
52015780
PG 92.0 - 6.01729.06100
52015790
PG 113.0 - 7.02032.0650
52015800
PG 13,54.0 - 9.02234.06.550
52015810
PG 166.0 - 13.02435.06.550
52015820
PG 218.0 - 16.03040.0725
52015830
PG 2910.5 - 20.04048.0825
52015831
PG 3619.0 - 26.05062.01510
52015832
PG 4224.0 - 31.05762.0155
52015833
PG 4828.0 - 35.06462.0155

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.