SKINTOP® MS-SC

SKINTOP® MS-SC, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble

Optimum strain reliefRobustInterference signalsTemperature-resistantVariety of approval certifications

CE

Article number Article designation / sizeØ F mmMinimum Ø above braiding (mm)SW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® MS-SC
53112210
PG 93.0 - 8.041729.0650
53112220
PG 114.0 - 10.042032.0650
53112230
PG 13,55.0 - 12.042234.06.525
53112240
PG 168.0 - 14.062435.06.525
53112250
PG 2111.0 - 18.083040.0725
53112260
PG 2916.0 - 25.0134048.0810
53112270
PG 3619.0 - 32.0165062.0155
SKINTOP® MS-SC XL
53112310
PG 93.0 - 8.041735.01250
53112320
PG 114.0 - 10.042038.01250
53112330
PG 13,55.0 - 12.042239.51225
53112340
PG 168.0 - 14.062440.51225
53112350
PG 2111.0 - 18.083045.01225
53112360
PG 2916.0 - 25.0134052.01510

Benefits

  • Low-resistance screen contact, optimum EMC protection
  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • For EMC-compliant earthing of the copper braiding
  • Telecommunication
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Product Make-up

  • PG connection thread acc. to DIN 40430

Note

  • EMC counter nut, SKINDICHT® SM nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.