SKINTOP® ST

SKINTOP® ST, increased oil-resistant polyamide cable gland with variable clamping ranges, permanent vibration protection and strain relief

Good chemical resistanceWide clamping rangeMechanical resistanceOptimum strain reliefTemperature-resistantVariety of approval certifications

CECULUScRUusGGVS

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® ST silver grey
53015000
PG 72.5 - 6.51532.07.8100
53015010
PG 93.5 - 81936.08100
53015020
PG 114 - 102238.08100
53015030
PG 13,56 - 122441.09100
53015040
PG 169 - 142744.01050
53015050
PG 2113 - 183349.01150
53015060
PG 2914 - 254256.010.725
53015070
PG 3624 - 325366.013.310
53015080
PG 4235 - 386068.013.45
53015090
PG 4839 - 446569.014.35
SKINTOP® ST black
53015200
PG 72.5 - 6.51532.07.8100
53015210
PG 93.5 - 81936.08100
53015220
PG 114 - 102238.08100
53015230
PG 13,56 - 122441.09100
53015240
PG 169 - 142744.01050
53015250
PG 2113 - 183349.01150
53015260
PG 2914 - 254256.010.725
53015270
PG 3624 - 325366.013.310
53015280
PG 4235 - 386068.013.45
53015290
PG 4839 - 446569.014.35
SKINTOP® ST light grey
53018000
PG 72.5 - 6.51532.07.8100
53018010
PG 93.5 - 81936.08100
53018020
PG 114 - 102238.08100
53018030
PG 13,56 - 122441.09100
53018040
PG 169 - 142744.01050
53018050
PG 2113 - 183349.01150
53018060
PG 2914 - 254256.010.725
53018070
PG 3624 - 325366.013.310
53018080
PG 4235 - 386068.013.45
53018090
PG 4839 - 446569.014.35

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Various accessories (e.g. multiple sealing inserts)

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 68 - 5 bar
  • NEMA Type 1, 12

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.