EPIC® DATA RJ45

Prepare your network for the future: The ever-increasing demands for high-performance data transmission require the consistent expansion of backbone networks. The Cat.8.1-compatible RJ45 connector is suitable for high-frequency signal transmission up to 2000 MHz and for Ethernet applications up to 40GBase-T in accordance with IEEE 802.3bq.

  • Cat.6A acc. to ISO/IEC 11801
  • Colour-coded assembly aid
  • installation without tools

Supplementary automation components from LappMechanical and plant engineeringWide clamping rangeMechanical resistanceAssembly timeInterference signals

CULUSPROFINETEtherNetIP

Article number DesignArticle designationMin. outer diameter (mm)Max. outer diameter (mm)Min. Core diameter in mmMax. core diameter including insulationAWG solidAWG 7-wireAWG 19-wire
Cat.8.1
381166931
Straight, screwedCat.8.15.51011.624-2227-22-
Cat.8.1
381166930
Straight, screwedCat.8.15.5100.851.126-2427-24-
PROFINET colour-coding (2-pairs)
21700605
Straight, latchedED-IE-AX-5-PN-20-FC5911.624 - 2227 - 2222*
21700651
Straight, screwedED-IE-AXS-5-PN-20-FC5.51011.624 - 2227 - 2222*
21700638
Angled, screwedED-IE-90-6A-PN-20-FC5.51011.624 - 2227 - 2222*
colour-coded acc. to EIA/TIA 568A
21700600
Straight, latchedED-IE-AX-6A-A-20-FC5911.624 - 2227 - 22-
21700652
Straight, screwedED-IE-AXS-6A-A-20-FC5.51011.624 - 2227 - 22-
21700636
Angled, screwedED-IE-90-6A-A-20-FC5.51011.624 - 2227 - 22-
colour-coded acc. to EIA/TIA 568B
21700601
Straight, latchedED-IE-AX-6A-B-20-FC5911.624 - 2227 - 22-
21700653
Straight, screwedED-IE-AXS-6A-B-20-FC5.51011.624 - 2227 - 22-
21700637
Angled, screwedED-IE-90-6A-B-20-FC5.51011.624 - 2227 - 22-
colour-coded acc. to EIA/TIA 568A for small wire diameters
21700615
Straight, latchedED-IE-AX-6A-A-20-FD-FC590.851.126 - 2427 - 2426*
21700654
Straight, screwedED-IE-AXS-6A-A-20-FD-FC5.5100.851.126 - 2427 - 2426*
21700639
Angled, screwedED-IE-90-6A-A-20-FD-FC5.5100.851.126 - 2427 - 2426*
colour-coded acc. to EIA/TIA 568B for small wire diameters
21700616
Straight, latchedED-IE-AX-6A-B-20-FD-FC590.851.126 - 2427 - 2426*
21700655
Straight, screwed-5.5100.851.126 - 2427 - 2426*
21700640
Angled, screwedED-IE-90-6A-B-20-FD-FC5.5100.851.126 - 2427 - 2426*

Product features

  • Product available in different versions: Straight cable outlet with snap-in clip, straight cable outlet with strain-relieving cable gland or angled cable outlet with strain-relieving cable gland.
  • UL certification according to technical data enables use of the product in the North American region.
  • Easy cable connection thanks to insulation displacement technology.
  • Low potential for errors during assembly thanks to core manager with colour coding according to PROFINET standard or EIA/TIA standard (T568A or T568B).
  • Colour coding according to EIA/TIA standard also for reduced wire diameters.
  • The angled shape enables four different cable outlets.
  • Stability thanks to die-cast zinc metal housing.

Norm references / Approvals

  • T568A/T568B colour coding for Cat.6A cables or Cat.8.1/8.2 cables.
  • Suitable for all LAN networks and Ethernet applications up to 10GBase-T or 40GBase-T.
  • Cat.8.1-Steckverbinder are suitable for use in Backbone-Netzwerkbereichen.
  • Suitable for structured building cabling in accordance with EN 50173 and ISO/IEC 11801.
  • Cat.8.1-Steckverbinder are suitable for short transmission distances of up to 30 m, such as those found in data centres, server rooms or for switch-to-switch connections.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001121
  • ETIM 5.0 Class-Description: Modular connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001121
  • ETIM 6.0 Class-Description: Modular connector

Protection rating

  • IP 20

Ambient temperature (operation)

  • -40°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • An approval is necessary for 19-wire cables by Lapp Group
  • Approved cables: 2170289, 2170489 ETHERLINE® Cat.5e FD; CE217489 ETHERLINE® Cat.5 FD BK; 2170488 ETHERLINE® Cat.6 FD, Freigegebene Leitungen: 2170489 ETHERLINE® Cat.5e FD; CE217489 ETHERLINE® Cat.5 FD BK; 2170488 ETHERLINE® Cat.6 FD, 2170888 ETHERLINE® TORSION CAT5