ETHERLINE® ROBOT PN
Robot applications
Industrial Ethernet cable Cat.5e for highly flexible robot applications acc. to PROFINET Type R
- Industrial Ethernet cable
- PROFINET Type R
Benefits
- Can be used for Industrial Ethernet in harsh industrial environments
- EMC-optimised design
- Screened against interference
- 2pair: 10/100 Mbit/s for Industrial Ethernet
- Variant 'FC' with Fast-Connect construction with inner jacket enables effortless stripping and assembly of the cable
Application range
- Especially for highly flexible, continuously moving use with torsional stress in industrial robots and handling devices in the PROFINET network (Type R)
- suitable for EtherCAT and EtherNet/IP applications
- Can be used in dry, humid and oily environments.
- PUR outer sheath withstands high mechanical loads
- The PUR outer sheath is insensitive to mineral oil-based lubricants and is chemically resistant in many cases.
Product features
- Flexibility for use inside power chain/cable carrier
- TORSION: for torsional stress, e.g. robot application; ± 180° per 1 m
- PUR outer sheath is resistant to most oils and hydraulic fluids
Norm references / Approvals
- AWM certification for USA and Canada
- Flame-retardant according to IEC 60332-1-2, UL FT-2 flame test
- Halogen-free according to VDE 0472-815
Product Make-up
- Stranded tinned copper, 19-wired
- Core insulation: PE
- Colour-coded in accordance with PROFINET for Cat.5e apllications
- Star quad
- SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
- Outer sheath made of PUR
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- Fixed installation: 8 x outer diameter
- Flexible use: 12 x outer diameter
Test voltage
- Core/core: 2000 V
- Core/screen: 2000 V
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-6
Temperature range
- Fixed installation: -40°C to +80°C
- Flexible use: -20°C to +60°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.