ETHERLINE® PN Cat.5 FLEX

Flexible use

Industrial Ethernet cable Cat.5 for flexible use, for PROFINET- application Type B, design 2x2xAWG22/7; PVC or FRNC outer jacket, UL- approval

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For Profinet applications
  • Flexible use

Supplementary automation components from Lapp Mechanical and plant engineering Suitable for outdoor use Flame-retardant Interference signals UV-resistant

CULUS PROFINET ECOLAB EtherNetIP

Article number Article designation Number of pairs and AWG per conductor Core diameter in mm Outer diameter mm Copper index (kg/km) Weight (kg/km)
PVC jacket
2170886
ETHERLINE® PN Cat.5 Y FLEX FC 2 x 2 x AWG22/7 1.5 6.5 31.3 67
FRNC outer sheath
2170890
ETHERLINE® PN Cat.5e FRNC FLEX FC 2 x 2 x AWG22/7 1.5 6.5 31.2 65

Benefits

  • For PROFINET applications type B
  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications
  • For flexible applications
    (7-wire stranded conductor)

Product features

  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • CAT.5-Performance
  • FRNC Version: Halogene free and flame retardant
  • Fast Connect (FC) cable design

Norm references / Approvals

  • The cable is UL/CSA-certified (CMG)
  • ETHERLINE® PN Cat.5 Y FLEX FC: ECOLAB®
    Industry standard for innovation and efficiency in the field of professionllen cleaning and disinfection

Product Make-up

  • Stranded tinned 7-wire conductor
  • Core insulation: PE or PP
  • Star quad
  • Inner sheath made of PVC or FRNC
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • PVC or FRNC jacket material
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • FRNC cable:
    fixed: 4 x outer diameter
    during installation: 8 x outer diameter
  • PVC cable:
    Fixed installation: 3 x outer diameter
    Flexing: 7 x outer diameter

Test voltage

  • Core/core: 2000 V
  • Core/screen: 2000 V

Characteristic impedance

  • 100 Ω ± 15%

Temperature range

  • cable halogenfree compound
    Fixed installation: -25°C to +80°C
    Moved: -25°C to +80°C
    cable with PVC jacket
    Fixed installation: -40°C to +80°C
    Moved: -20°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.