Patchpanel Modular extendable

The modular extendable panel with a front wall that can be tilted by 45 degrees enables simple and fast installation and also easy maintenance.

Article number Article designation
60124 Patchpanel Modular extendable

  • Delivered without snap-in connectors!
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002601
  • ETIM 5.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002601
  • ETIM 6.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Product features

  • 19" modular patch panel, extendable
  • Front screen can be pulled out and swivelled at an angle of 45°, allowing simple and fast installation, as well as simple maintenance (sliding mechanism)
  • 24 connections with integrated dust-protection caps
  • Compatible with all Snap-In Connectors
  • Stable metal structure
  • Flexible label for the numbering system
  • Dimensions: 19" - 1RU - 125 mm
  • Colour: grey-white (RAL 9002)