Keystone Clips for EVO SnapIn Connectors

The Keystone black clamps are suitable for EVO snap-in connectors and for a wall thickness between 1.5 and 1.75 mm.

Article number Article designation
61203 Keystone Clips for EVO SnapIn Connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002601
  • ETIM 5.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002601
  • ETIM 6.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Product features

  • Red keystone clips for LANmark EVO SnapIn with keystone format (wall thickness 1.5 - 1.75 mm)
  • Suitable for EVO SnapIn Connectors
  • Not suitable for GG45 connectors