Keystone Clips for SnapIn Connectors

The Keystone clamps for LANmark snap-in system are ideal for GG45 connectors, but cannot be used for EVO snap-in connectors.

Article number Article designation
61201 Keystone Clips for SnapIn Connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002601
  • ETIM 5.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002601
  • ETIM 6.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Product features

  • Keystone clips for LANmark SnapIn with keystone format
  • Suitable for GG45 Connectors
  • Not suitable for EVO SnapIn Connectors