Comfort Tool

The pliers are used for simple, fast and safe installation of snap-in connectors, which can connect 8 wires at the same time.

Article number Article designation
60501 Comfort Tool

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000385
  • ETIM 5.0 Class-Description: Special tool for telecommunication technique

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000385
  • ETIM 6.0 Class-Description: Special tool for telecommunication technique

Product features

  • This tool is recommended for quick, easy and reliable installation of SnapIn connectors. All 8 cores are terminated in one simple step.
  • The marking on the pliers defines the correct stripping dimension.