Easy Termination Tool

The tool for fast and precise removal of pair screening for PiMF cables of exactly equal lengths. The built-in bracket makes inserting wires easier.

  • Caution! The Easy Termination Tools are meant for GG45 installation.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000385
  • ETIM 5.0 Class-Description: Special tool for telecommunication technique

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000385
  • ETIM 6.0 Class-Description: Special tool for telecommunication technique

Product features

  • Precise and fast removal of pair screening in PiMF cables.
  • All foils are removed at exactly the same length, ensuring that the distances of the four foil screens match the available space on the GG45.
  • The integrated holder for the wire manager simplifies insertion of the cores. Simple handling for quick and reproducible stripping results.
  • An application sheet is included. The piercing terminals are adjustable and replaceable.