Punch down tool LSA+
The special tool is intended for inserting and cutting individual wires in a data socket or patch panel.
Product features
- LSA+ punch-down tool for setting the individual cores on the data outlets or patch panel.
- Cores are set properly in the terminal strip and cut off at the same time.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000385
- ETIM 5.0 Class-Description: Special tool for telecommunication technique
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000385
- ETIM 6.0 Class-Description: Special tool for telecommunication technique
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.