Patch cable Cat. 5e RJ45
Office Patchcords Cat. 5e, RJ45-RJ45
The patch cable is suitable for connecting two computers without using the central active component. The cable can be used, for example, for building installations.
Application range
- Indoor applications
- Building Installation
Product features
- F/UTP patch cable CAT.5e
- Foil screening, 300 MHz, grey, FRNC, with Hirose TM 11 connector, also available in different colours, allocation according to TIA/EIA 568B
- SF/UTP patch cable CAT.5e
- Foil and braid screening, 300 MHz, grey, FRNC, with Hirose TM 11 connector, also available in different colours, allocation according to TIA/EIA 568B
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001262
- ETIM 5.0 Class-Description: Patch cord copper (twisted pair)
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001262
- ETIM 6.0 Class-Description: Patch cord copper (twisted pair)
-
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Other colours are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.