S-FTP Patchcable Crossover RJ45 CAT.5e

The patch cable for connecting two computers without using the central active component. The cable has copper braiding and an outer sheath made of a halogen-free compound.

Cat.5e

Halogen-free

Article number Article designation Length (m)
Crossover patch cable
CE6660 Crossover Patchcable RJ45 CAT.5e S-FTP 2.0m 2
CE6661 Crossover Patchcable RJ45 CAT.5e S-FTP 3.0m 3
CE6662 Crossover Patchcable RJ45 CAT.5e S-FTP 5.0m 5
CE6664 Crossover Patchcable RJ45 CAT.5e S-FTP 10.0m 10

Product features

  • For interconnecting two computers without the use of a central active component (hub, switch...).
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Outer sheath: halogen-free, flame-retardant compound
  • Hirose TM 11 connector
  • Outer sheath and anti-kink sleeve colour: red

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001262
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001262
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.