LANmark-6 RJ45 Patchcord

The jumper cable ensures high speed data transfer and the possibility of connecting the consolidation nodes for maximum system flexibility.

Interference signals Halogen-free

Article number Article designation Length (m)
LANmark-6 RJ45 Patchcord
CE6147 LANmark-6 RJ45 Patchcord 0.5m 0.5
CE6148 LANmark-6 RJ45 Patchcord 1.0m 1
CE6149 LANmark-6 RJ45 Patchcord 1.5m 1.5
CE6150 LANmark-6 RJ45 Patchcord 2.0m 2
CE6151 LANmark-6 RJ45 Patchcord 3.0m 3
CE6152 LANmark-6 RJ45 Patchcord 5.0m 5
CE6154 LANmark-6 RJ45 Patchcord 10.0m 10
CE6155 LANmark-6 RJ45 Patchcord 15.0m 15

Product features

  • 10Gigabit Ethernet
  • The patchcord fully complies to Category 6, maximising the channel performance and exceeding the requirements of ISO/IEC 11801:2002 as part of a LANmark-6 wiring of Class E. This offers an improved data transmission rates and enables the inclusion of consolidation points for maximum system flexibility.
  • Halogen-free, flame-retardant sheath with lower smoke development
  • Screened version

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001262
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001262
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.