Patch cable Cat.6 RJ45

Office Patchcords Cat. 6, RJ45-RJ45

The patch cable for use in workplaces (tertiary areas) is suitable for connecting various terminal devices as a part of structured cabling.

Halogen-free Interference signals

Article number Article designation Length (m)
S-STP patch cable CAT.6
CE6847
S/FTP Patchcable CAT.6 0,5m GY 0.5
CE6848
S/FTP Patchcable CAT.6 1m GY 1
CE6849
S/FTP Patchcable CAT.6 1,5m GY 1.5
CE6850
S/FTP Patchcable CAT.6 2m GY 2
CE6851
S/FTP Patchcable CAT.6 3M GY 3
CE6852
S/FTP Patchcable CAT.6 5m GY 5
CE6853
S/FTP Patchcable CAT.6 7,5m GY 7.5
CE6854
S/FTP Patchcable CAT.6 10m GY 10
CE6855
S/FTP Patchcable CAT.6 15m GY 15
CE6856
S/FTP Patchcable CAT.6 20m GY 20

Application range

  • Indoor applications
  • For use in the workplace (tertiary area) to connect various devices within the scope of "Structured Cabling"

Product features

  • With Hirose TM21 connector
  • Halogen-free
  • Configuration is in accordance with TIA/EIA 568B
  • Colour: grey; other colours are available upon request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001262
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001262
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Other colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.