ETHERLINE® LAN RJ45 Cat.6A

Double shielded S/FTP office patchcords RJ45 Cat.6A

Patchcords for office applications

with flexible anti-kink protection and simple mechanism to unlock

Connector with standard housing unit Halogen-free Kompletterande automationskomponenter från Lapp

Article number Article designation Colour Length (m) Outer diameter (mm)
24441300 - - - -
24441302 - - - -
24441301 - - - -
24441304 - - - -
24441305 - - - -
24441303 - - - -
24441240
ETHERLINE® LAN Cat.6A RJ45 0,5 BK black 0.5 5.7
24441200
ETHERLINE® LAN Cat.6A RJ45 0,5 GY grey 0.5 5.7
24441224
ETHERLINE® LAN Cat.6A RJ45 0,5 BU blue 0.5 5.7
24441248
ETHERLINE® LAN Cat.6A RJ45 0,5 WH white 0.5 5.7
24441216
ETHERLINE® LAN Cat.6A RJ45 0,5 GN green 0.5 5.7
24441232
ETHERLINE® LAN Cat.6A RJ45 0,5 YE yellow 0.5 5.7
24441208
ETHERLINE® LAN Cat.6A RJ45 0,5 RD red 0.5 5.7
24441241
ETHERLINE® LAN Cat.6A RJ45 1,0 BK black 1 5.7
24441201
ETHERLINE® LAN Cat.6A RJ45 1,0 GY grey 1 5.7
24441225
ETHERLINE® LAN Cat.6A RJ45 1,0 BU blue 1 5.7
24441249
ETHERLINE® LAN Cat.6A RJ45 1,0 WH white 1 5.7
24441217
ETHERLINE® LAN Cat.6A RJ45 1,0 GN green 1 5.7
24441233
ETHERLINE® LAN Cat.6A RJ45 1,0 YE yellow 1 5.7
24441209
ETHERLINE® LAN Cat.6A RJ45 1,0 RD red 1 5.7
24441242
ETHERLINE® LAN Cat.6A RJ45 1,5 BK black 1.5 5.7
24441202
ETHERLINE® LAN Cat.6A RJ45 1,5 GY grey 1.5 5.7
24441226
ETHERLINE® LAN Cat.6A RJ45 1,5 BU blue 1.5 5.7
24441250
ETHERLINE® LAN Cat.6A RJ45 1,5 WH white 1.5 5.7
24441218
ETHERLINE® LAN Cat.6A RJ45 1,5 GN green 1.5 5.7
24441234
ETHERLINE® LAN Cat.6A RJ45 1,5 YE yellow 1.5 5.7
24441210
ETHERLINE® LAN Cat.6A RJ45 1,5 RD red 1.5 5.7
24441243
ETHERLINE® LAN Cat.6A RJ45 2,0 BK black 2 5.7
24441203
ETHERLINE® LAN Cat.6A RJ45 2,0 GY grey 2 5.7
24441227
ETHERLINE® LAN Cat.6A RJ45 2,0 BU blue 2 5.7
24441251
ETHERLINE® LAN Cat.6A RJ45 2,0 WH white 2 5.7
24441219
ETHERLINE® LAN Cat.6A RJ45 2,0 GN green 2 5.7
24441235
ETHERLINE® LAN Cat.6A RJ45 2,0 YE yellow 2 5.7
24441211
ETHERLINE® LAN Cat.6A RJ45 2,0 RD red 2 5.7
24441244
ETHERLINE® LAN Cat.6A RJ45 3,0 BK black 3 5.7
24441204
ETHERLINE® LAN Cat.6A RJ45 3,0 GY grey 3 5.7
24441228
ETHERLINE® LAN Cat.6A RJ45 3,0 BU blue 3 5.7
24441252
ETHERLINE® LAN Cat.6A RJ45 3,0 WH white 3 5.7
24441220
ETHERLINE® LAN Cat.6A RJ45 3,0 GN green 3 5.7
24441236
ETHERLINE® LAN Cat.6A RJ45 3,0 YE yellow 3 5.7
24441212
ETHERLINE® LAN Cat.6A RJ45 3,0 RD red 3 5.7
24441245
ETHERLINE® LAN Cat.6A RJ45 5,0 BK black 5 5.7
24441205
ETHERLINE® LAN Cat.6A RJ45 5,0 GY grey 5 5.7
24441229
ETHERLINE® LAN Cat.6A RJ45 5,0 BU blue 5 5.7
24441253
ETHERLINE® LAN Cat.6A RJ45 5,0 WH white 5 5.7
24441221
ETHERLINE® LAN Cat.6A RJ45 5,0 GN green 5 5.7
24441237
ETHERLINE® LAN Cat.6A RJ45 5,0 YE yellow 5 5.7
24441213
ETHERLINE® LAN Cat.6A RJ45 5,0 RD red 5 5.7
24441246
ETHERLINE® LAN Cat.6A RJ45 7,5 BK black 7.5 5.7
24441206
ETHERLINE® LAN Cat.6A RJ45 7,5 GY grey 7.5 5.7
24441230
ETHERLINE® LAN Cat.6A RJ45 7,5 BU blue 7.5 5.7
24441254
ETHERLINE® LAN Cat.6A RJ45 7,5 WH white 7.5 5.7
24441222
ETHERLINE® LAN Cat.6A RJ45 7,5 GN green 7.5 5.7
24441238
ETHERLINE® LAN Cat.6A RJ45 7,5 YE yellow 7.5 5.7
24441214
ETHERLINE® LAN Cat.6A RJ45 7,5 RD red 7.5 5.7
24441247
ETHERLINE® LAN Cat.6A RJ45 10,0 BK black 10 5.7
24441207
ETHERLINE® LAN Cat.6A RJ45 10,0 GY grey 10 5.7
24441231
ETHERLINE® LAN Cat.6A RJ45 10,0 BU blue 10 5.7
24441255
ETHERLINE® LAN Cat.6A RJ45 10,0 WH white 10 5.7
24441223
ETHERLINE® LAN Cat.6A RJ45 10,0 GN green 10 5.7
24441239
ETHERLINE® LAN Cat.6A RJ45 10,0 YE yellow 10 5.7
24441215
ETHERLINE® LAN Cat.6A RJ45 10,0 RD red 10 5.7

Benefits

  • Improved bending and anti-kink protection for lower bending radii without damage
  • Stable locking lugs
  • Gold plated contacts
  • High EMC protection
  • Different colors for the assignment of different applications

Application range

  • Connecting- and Patchcable for use in structered building cabling acc. to ISO/IEC 11801 and EN 50173 (2nd Version)
  • For use in the workplace (tertiary area) to connect various devices within the scope of "Structured Cabling"
  • Suited for all applications of classes D to F Multimedia (video, data, voice)> 10 GbE acc. to IEEE802.3 (cable sharing, VoIP)

Product features

  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Backward compatible

Norm references / Approvals

  • Halogen-free according to IEC 60754-1/2
  • Flame retardant acc. to IEC 60332-1-2
  • connector acc. to IEC 60603-7-51

Product Make-up

  • Cable make up: 4x2xAWG27/7 PIMF
  • Core insulation: cellular-PE
  • Tin-plated copper wire braiding
  • Outer sheath: halogen-free, flame-retardant compound

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001262
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair)

Minimum bending radius

  • In operation: 5 x outer diameter

Protection rating

  • IP20

Characteristic impedance

  • 100 Ω ± 5%

Temperature range

  • -20°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Details of the clamping force are available upon request, halogen-free.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.