UNITRONIC® LAN OUTDOOR

Ethernet cable for Category 7/ class F - verified up to 1000 MHz, for outdoor applications and direct burial

The data cable for primary, secondary and tertiary cabling is suitable for outdoor use, is intended for direct underground installation in particular and is UV-resistant.

  • Data cable for primary, secondary and tertiary cabling with PE outer sheath for outdoor applications
  • Suitable for direct burial

Waterproof Interference signals Suitable for outdoor use

Article number Article designation Number of pairs and AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
Suitable for direct routing underground, transversely waterproof
2170198
1000 S/FTP Cat.7 (L)PE 4 x 2 x AWG23/1 10.0 34 90
Suitable for direct burial
2170197
1000 S/FTP Cat.7 PE 4 x 2 x AWG23/1 9.6 34 75

Benefits

  • Suitable for outdoor use and direct burial
  • UV-resistant and transversally watertight
  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • For outdoor use
  • Suitable for direct burial
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product features

  • Transfer of digital and analogue data signals
  • IEEE 802.3: 10/100/1000Base-T, 10GBase-T
    IEEE 802.5: ISDN; FDDI; ATM; cable sharing
    IEEE 802.3at: suitable for PoE

Norm references / Approvals

  • LAN Cat.7 cables from Lapp Kabel for "Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class F - permanent link).

Product Make-up

  • Solid conductor
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Core insulation: foamed polyolefin
  • PE outer sheath
  • Colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • During installation: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Mean characteristic Impedance

  • 100 Ω ± 15%

Temperature range

  • During installation: -10°C to +50°C
  • Operation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 100 m; Drum (500; 1000) m
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.