UNITRONIC® LAN 1200 Cat.7A

Ethernet cable for Category 7A/ class FA - verified up to 1200 MHz

The LAN cable has an external, halogen-free outer sheath and quality shielding underneath. It is suitable for use in structured building wiring networks.

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Complies with the EN 50173 and ISO/IEC 11801 standards

Interference signals Halogen-free

Article number Article designation Number of pairs and AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
LSZH
2170615
1200 S/FTP Cat.7A LSZH 4 x 2 x AWG22/1 8.1 34 66
2170618
1200 S/FTP Cat.7A LSZH duplex 2x (4x2xAWG22) 16.4 68 -

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product features

  • Transfer of digital and analogue data signals
  • Flame-retardant according to IEC 60332-1-2 and bundle flame test according to IEC 60332-3-24
  • IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM; cable sharing IEEE 802.3at: suitable for PoE, VoIP

Norm references / Approvals

  • LAN Cat.7A cables from Lapp Kabel for "Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36 as well as ISO/IEC 11801 or EN 50173 (Class FA - permanent link).
  • Exceeds the requirements of EN 50173 and ISO/IEC 11801 standards

Product Make-up

  • Solid bare copper wire AWG22
  • Cellular polyolefin core insulation, max. core diameter 1.6 mm
  • Pair screen made of aluminium-lined plastic foil, overall screening made of tinned-copper braiding
  • Outer sheath: halogen-free, flame-retardant compound
  • Colour: yellow (RAL 1021)

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • during installation: 8 x outer diameter
  • Fixed installation: 4 x outer diameter

Characteristic impedance

  • 100 Ω ± 15%

Temperature range

  • Operating temperature: -20°C to +60°C
  • During installation: 0 °C to +50 °C

  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Drum
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.