LANmark-7A GG45 SnapIn Connector

The shielded socket with colour coding is suitable for all modular components and offers a connection of all 8 wires in a single operation.

Article number Article designation
63104 LANmark-7A, 1000 MHz Snap-In GG45 Conn.

Product features

  • CAT.7 GG45 socket screened incl. EMC cover
  • Suitable for AWG 22, 23 and 24
  • Colour-coded in accordance with EIA/TIA 568A and B
  • Fast and optimised termination of all 8 cores
  • Suitable for modular components
  • All applications defined for CAT.5 / 6 and 7 are supported:

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002641
  • ETIM 5.0 Class-Description: Modular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002641
  • ETIM 6.0 Class-Description: Modular connector (industrial connector)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.