UNITRONIC® LAN FLEX

Data cable for patchcable applications

Article number Article designationNumber of pairs and AWG per conductorOuter diameter mmCopper index (kg/km)Weight (kg/km)
PVC versions
2170127
UNITRONIC LAN 200 F/UTP Cat.5e FLEX4 x 2 x AWG26/75.61328
2170129
UNITRONIC LAN 200 SF/UTP Cat.5e FLEX4 x 2 x AWG26/76.02236
2170144
UNITRONIC LAN 600 S/FTP Cat.7 Y FLEX4 x 2 x AWG26/76.52239
Halogen-free versions
2170172
UNITRONIC LAN 200 F/UTP Cat.5eLSZH FLEX4 x 2 x AWG26/75.61328
2170139
UNITRONIC LAN 200 SF/UTP Cat.5eLSZH FLEX4 x 2 x AWG26/76.02236
2170142
UNITRONIC LAN 600 S/FTP Cat.7 LSZH Flex4 x 2 x AWG26/76.22140

Benefits

  • For directly connecting two electric components
  • Easy to assemble

Application range

  • Indoor applications
  • LAN connections
  • Control cabinet wiring

Product features

  • Good flexibility - easy installation with tight space requirements
  • Flame retardant acc. to IEC 60332-1-2
    2170139: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Product Make-up

  • F/UTP: foil screening as overall screening
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • outer sheath either as PVC or LSZH (color grey RAL 7035)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Fixed installation: 4 x outer diameter
  • during installation: 8 x outer diameter

Mean characteristic Impedance

  • 100 Ω ± 15%

Temperature range

  • Fixed installation: -20°C to +60°C
  • Flexing: 0°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 100 m; Drum (500; 1000) m
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.