UNITRONIC® BUS IBS Yv COMBI

INTERBUS cables for fixed installation - outdoor/direct burial

Cable - for outdoor use or direct burial, UV-resistant. Core ident. code DIN 47100. Temperature range from -30°C bis +80°C

UV-resistant Solar Energy Mechanical and plant engineering Kompletterande automationskomponenter från Lapp Suitable for outdoor use Cold-resistant

INTERBUS

Article number Cable type Article designation Number of pairs and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® BUS IBS Yv COMBI
2170207
Remote bus cable (RBC) UNITRONIC® BUS IBS Yv COMBI 3 x 2 x 0.22 9.3 37 94
UNITRONIC® BUS IBS Yv COMBI
2170217
Installation remote bus cable (INBC) UNITRONIC® BUS IBS Yv COMBI 3 x 2 x 0,22 + 3 x 1,0 9.4 60 128

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • INTERBUS is a registered trademark of Phoenix Contact GmbH & Co.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 250 V

Conductor resistance

  • (loop): max. 186 ohm/km

Minimum bending radius

  • Fixed installation: 8 x outer diameter

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • 100 Ohm

Temperature range

  • Fixed installation: -40°C to +70°C

Benefits

  • Certified by INTERBUS CLUB

Application range

  • Suitable for outdoor use and direct burial

Product features

  • IBS cable - for outdoor use or direct burial, UV-resistant (remote bus cable + installation remote bus cable)
  • The stated bit rates result in the following cable lengths (maximum) of one bus segment:
  • 500 kbit/s = max. 400 m
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • According to DIN EN 61158

Product Make-up

  • UNITRONIC®
    BUS IBS Yv
    stranded bare conductor
    Core insulation: PE
    Tinned copper screen braiding
    Outer sheath: PVC, black (RAL 9005)
  • UNITRONIC®
    BUS IBS Yv COMBI
    Stranded bare conductor
    Core insulation: PE
    3x2x0,22:
    white/brown, green/yellow, grey/pink
    3x1,0:
    red, blue, green/yellow
    Tinned copper screen braiding
    Inner sheath: PVC, violet RAL (4001),
    Outer diameter: 7,9 mm
    Outer sheath: PVC, black (RAL 9005)
    Outer diameter: 9,4 mm