EPIC® DATA PB M12T

M12 T distributor, shielded for PROFIBUS

Compact and full-industry-standard M12 (B-coded) T-connector for univeral use within PROFIBUS networks. For use in harsh environments (IP67).

Fully suitable for industrial use

Space requirement Assembly time Kompletterande automationskomponenter från Lapp

PROFIBUS

Article number Article designation Number of pins Rated voltage (V)
T distributor
22260761
AB-C2-M12T-2XM12FS PB 4 60

Benefits

  • Cost efficient and rational wiring for PROFIBUS installations
  • Space-saving due to compact dimensions
  • Robust design

Application range

  • Mechanical and plant engineering

Product features

  • For PROFIBUS stubs
  • Screened version

Product Make-up

  • 4-pin PROFIBUS T-connector
  • M12 plug to M12 plug and M12 socket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002585
  • ETIM 5.0 Class-Description: Passive sensor-actuator interface

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002585
  • ETIM 6.0 Class-Description: Passive sensor-actuator interface

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Contact carrier: PUR
    Knurl: Nickel-plated brass
    Gripping body: PUR
    Sealing: FKM

Protection rating

  • IP 67

Ambient temperature (operation)

  • Plug/socket
    -25°C to +80°C

Coding

  • B - inverse

Rated current (A)

  • 4 A

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.