EPIC® DATA PB Sub-D M12
PROFIBUS Connectors M12
Data Connectors D-Sub (9-pin.) For PROFIBUS DP according to IEC 61158, IEC 61784, with M12 (B-coded), 180 °, 90 °, 35 ° cable outlet, diagnosis LED and PG
Plug & Play together with ready-to-use PROFIBUS M12 cordsets
Article number | Article designation | Version | PG-Interface | Diagnostic LEDs | |
---|---|---|---|---|---|
21700520
|
ED-PB-PG-90-M12 | M12 | yes | no |
Benefits
- Cost-efficient due to quick installation (Plug & Play)
- sensor/ ac
- No loose parts
- Terminating resistor (integrated) can be switched
- Suitable for assembled M12 PB cables
Product features
- Max. transmission rate 12 Mbit/s possible
- Current consumption max. 12,5 mA
- Supply voltage 4.75 - 5.25 V DC
(supplied from the terminal) - Switch can also be operated when the
connector is plugged and setting is
clearly visible - Terminating resistor "ON" - the outbound bus cable is disconnected
Norm references / Approvals
- IEC 61158, IEC 61784
- UL File No. E331560
Product Make-up
- D-Sub plug, 9-pin, fixing screws 4-40 UNC
- Connector M12, B-coded
- Improved electromagnetic compatibility (EMC) by metallized housing
- Version with additional Sub-D port for programming/diagnostic ('PG')
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001132
- ETIM 5.0 Class-Description: D-Sub connector
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001132
- ETIM 6.0 Class-Description: D-Sub connector
-
Dimensions
- 70 mm x 40 mm x 17 mm (L x W x H)
-
Connection type
- M12
Protection rating
- IP 20
-
Terminating resistor
- 150 Ω
Interfaces
- PROFIBUS station:
D-Sub socket, 9-pin
PROFIBUS cable:
M12 PB system cabling
Permissble ambient conditions
- Operating temperature: -25°C to +85°C
- *The max. temperature for UL is 60 °C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.