BUS M12 connectors that can be assembled

Field mountable M12 BUS-connectors, shielded for PROFIBUS

M12 field attachable fieldbus connector for PROFIBUS, b-coded, screened, high protection class (IP67)

For
- PROFIBUS
- CANopen
- DeviceNet
- PROFINET
- ETHERNET

Robust Space requirement Kompletterande automationskomponenter från Lapp

PROFIBUS

Article number Article designation Design Number of pins Conductor cross-section (mm²) Cable diameter in mm Rated voltage (V)
22260653
AB-C5-M12MSB-PG9-SH-AU - 5 0.25 - 0.75 6 - 8.5 60
22260646
AB-C5-M12FSB-PG9-SH-AU - 5 0.25 - 0.75 6 - 8.5 60
22261016
- - - - - -
CANopen/DeviceNet, 5-pin straight connector, screw connection
22260135
- screw 5 0.25 - 0.75 6 - 8 60
CANopen/DeviceNet, 5-pin straight socket, screw connection
22260136
- screw 5 0.25 - 0.75 6 - 8 60

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002062
  • ETIM 5.0 Class-Description: Sensor-actuator connector

Protection rating

  • IP 67

Ambient temperature (operation)

  • Plug/socket -40°C to +85°C

Coding

  • B - inverse (PROFIBUS)

Rated current (A)

  • 4 A

Benefits

  • Quick and easy on-site assembly
  • For creating of individual cable lengths
  • Cost efficient and rational wiring for BUS installations
  • Space-saving due to compact dimensions

Product features

  • Screened version
  • Connector M12, B-coded
  • PG9- / PG11-thread
  • Screw connection