S/A cable: M12 connector/socket on free conductor end

The sensor/actuator has one end free and the other has the plug or socket attached with M12 thread. The cable is ideal for use in mechanical engineering.

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Waterproof Power chain Space requirement Mechanical and plant engineering Kompletterande automationskomponenter från Lapp

Article number Article designation Length (m) Design PL_ANZEIGESTATUS Rated voltage (V)
8-pin
Plug
22260091
AB-C8-M12MS-2,0PUR 2 straight no 30
22260092
AB-C8-M12MS-5,0PUR 5 straight no 30
22260093
AB-C8-M12MS-10,0PUR 10 straight no 30
22260094
AB-C8-M12MA-2,0PUR 2 angled no 30
22260095
AB-C8-M12MA-5,0PUR 5 angled no 30
22260096
AB-C8-M12MA-10,0PUR 10 angled no 30
Socket
22260726
AB-C8-2,0PUR-M12FS 2 straight no 30
22260728
AB-C8-5,0PUR-M12FS 5 straight no 30
22260729
AB-C8-10,0PUR-M12FS 10 straight no 30
22260141
AB-C8-2,0PUR-M12FA 2 angled no 30
22260615
AB-C8-5,0PUR-M12FA 5 angled no 30
22260616
AB-C8-10,0PUR-M12FA 10 angled no 30

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Customised cable lengths, outer-sheath materials (e.g. PVC), and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • For detailed technical information please refer to the data sheet
  • For the UNITRONIC® field bus type code, please see table T6
  • UL certifications can be found in the data sheet.

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Benefits

  • Cost-saving due to quick and easy installation
  • Space-saving due to compact dimensions
  • Fast and easy error tracking

Application range

  • Automation technology
  • Mechanical engineering
  • Plant engineering
  • Tool shop
  • Automotive industry

Product features

  • 8-pin connector
  • M12 plug/socket on M12 plug/socket/free conductor end
  • Including tag carrier
  • PWIS-free
  • Suitable for drag chains

Product Make-up

  • 8 x 0.25 mm²
  • 8-pin: wh (1), bn (2), gn (3), ye 4), gy (5), pk (6), bu (7), rd (8)
  • Outer sheath: PUR halogen-free, black
  • Outer sheath colour: Black