EPIC® POWER LS3 Tools

Contacts, tools, accessories for circular connectors

EPIC® POWER LS3 Tools for size 3 circular connector series

  • Complete tool set for all cable cross-sections
  • Individual components available on request
  • For the signal contacts crimping tool 44429367 is used
Article number Article designation Description Version For design
Crimping tool
44429366
LS3 crimping tool 10.0 - 50.0 Electro-hydraulic crimping tool includes charging device, accumulator and crimping dies for 10 - 50 mm² 10.0 - 50.0 mm² for LS3

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.