EPIC® POWER M12 flush-type connectors
Circular connectors for servomotors and power supply
For the express connection of devices in the control cabinet, this built-in connector already comes with 50 cm long single cores. It is screwed into the housing at the front and can then be easily wired inside the housing. M12L/M12T are used to connect smaller devices in DC applications; M12S and M12T, on the other hand, are used to connect three-phase motors up to 7.5 kW. All variants are UL-certified!
simply screw in given metric thread
Benefits
- Convenient connection solution for individual device concepts.
- With M16 thread for easy screwing into a housing with threaded borehole (including lock nut for through boreholes without thread).
- With ready-to-connect single cores for quick wiring within the housing.
- UL certification according to technical data enables use of the product in the North American region.
- When connected, protection class IP 67 can be achieved.
Application range
- For connecting devices to control cabinets or machine housings.
- T- and L-coded plug connections for direct current applications in the low-voltage range. For the power supply of smaller devices (e.g. decentralised I/O modules, smaller motors).
- S- and K-coded plug connectors for connecting three-phase motors up to 7.5 kW.
- Good oil and chemical resistance.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Pollution degree
- 3
Contact resistance
- < 5 mOhm
Contacts
- Copper alloy, gold-plated
Number of contacts
- T-coding, S-coding, L-coding, K-coding
- 4; 3+PE; 4+FE; 4+PE
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -25°C ... +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
