EPIC® SIGNAL R 3.0 B2

Circular connectors with solder termination, 21-pin and 26-pin

EPIC® R3.0 panel base back wall assembly signal for 26 contacts

Space requirement Mechanical resistance Corrosion-resistant Mechanical and plant engineering

Article number Article Version Contacts Pin configuration Coding Fastening type
R 3.0 B2
00008939
SIGNAL R 3.0 B2 male 1 - 26 E-Part N Ø 3.2 mm (4x)
00009470
SIGNAL R 3.0 B2 female 1 - 26 P-Part N Ø 3.2 mm (4x)

Benefits

  • highest contact density at small space requirements
  • Connector in solder version for easy maintanance

Application range

  • Machine and equipment manufacturing
  • Measurement and control technology

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 24V AC / 60VDC

Rated impulse voltage

  • 1.5 kV

Rated current (A)

  • 7.5 A

Contact resistance

  • < 3 mOhm

Contacts

  • Copper alloy, gold-plated

Number of contacts

  • 21-pin / 26-pin

Termination methods

  • Solder termination: up to 1.0 mm²

Material

  • Housing: nickel-plated copper alloy
    Insert: thermoplastic
    Sealing: neoprene

Protection rating

  • IP 67 (maximum, dependant on cable gland used)

Cycle of mechanical operation

  • 500

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.