EPIC® BATTERY M
High-voltage battery connector for energy storage systems
Special connection technology for energy storage systems up to 1500 V: Because battery modules are the most important component within energy storage systems, they must be connected extremely safely, quickly and efficiently. With this 360° rotatable battery pole plug connection, cabling the battery poles at the front is done in no time at all.
Benefits
- Cable connector for rated currents up to 350 A and voltages up to 1,500 V.
- Reliable locking system offers security against loosening of the plug connection under load as well as flexible maintenance options.
- Mechanical coding of the connector face and colour coding of the housing prevent mismating when connecting batteries (black for negative pole and red/orange for positive pole).
- Can be rotated freely through 360° and is therefore ideal for flexible wiring with different cable outlets.
- Made of robust plastic (flammability class V-0 according to UL94 test method for the flammability of plastics).
Application range
- For the front connection of battery modules within energy storage systems
- For use with matching housing connector.
Rated voltage (V)
- 1500 V DC
Flammability
- UL94 V-0
Material
- Polyamide
Cycle of mechanical operation
- 100
Certifications
- UL: in preparation
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.