CHARGE KIT charging station
Set consisting of charging socket Type 2, electric contactor, actuator cable and controller
CHARGE KIT charging station
suitable for 16A continuous load
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Nominal voltage
- 250 V
-
Protection rating
- IP 54
-
Temperature range
- -30°C up to +50°C
-
Benefits
- Installation kit for individual charging station designs
Application range
- Direct charge: Charging starts directly if connected and readiness for charging is available
- Switch function: Charging starts after authorisation via 12 V signal through e.g. RFID, key switch, ...
- Installation kit charging station for individual configurations
Product Make-up
- Charging socket: Standard (SO), with LED diagnosis (LED), 2-4-point fixing (2-4) or with shutter function (SHTR)
- EVCP2 controller: Integrated power supply 230V on 12V.
Connection of RBG/ LED, max. 75 mA and RS485 possible - Circuit breaker (MCB) B6A, 1p+N (control); C16A or C32A, 3p+N (load)
- With connector locking and matching actuator