Mobile CHARGE box

Article number Article designation Power Charging socket Installation protection
Direct charge
74880628 CHARGE MOBILE T2 DL 16A 11kW SO LED 11 kW Type 2/ Mode3/ 16A 16 A
74880631 CHARGE MOBILE T2 DL 32A 22kW SO LED 22 kW Type 2/ Mode3/ 32A 32 A
Key switch
74880630 CHARGE MOBILE T2 KS 16A 11kW SO LED 11 kW Type 2/ Mode3/ 16A 16 A
74880633 CHARGE MOBILE T2 KS 32A 22kW SO LED 22 kW Type 2/ Mode3/ 32A 32 A
Start-stop-button
74880629 CHARGE MOBILE T2 SSB 16A 11kW SO LED 11 kW Type 2/ Mode3/ 16A 16 A
74880632 CHARGE MOBILE T2 SSB 32A 22kW SO LED 22 kW Type 2/ Mode3/ 32A 32 A

Benefits

  • Robust mobile charging station for construction sites, car workshops and temporary events

Product features

  • Direct charge - charging starts withour pre-authorisation
  • Start-stop-button or key switch for start or end of the charging process
  • Energy reserve in case of power failure
  • Overheating monitoring
  • Delievered ready for use

Product Make-up

  • Solid rubber grip with nose for cable fixing
  • Lockable stainless-steel quicklock
  • Openable cover, user-friendly access to the safety devices
  • High rubber feets protects against dirt on the floor
  • Charging load limitation (32A variants) by switch from 22kW/ 32A to 11kW/ 16A. Works only with Type 2 charging connector 22kW/ 32A (220Ω)

Nominal voltage

  • 200-250 V

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.