EPIC® TOOL DIE Koax

Crimping inserts for EPIC® crimping contacts

Crimping insert for safe crimping of EPIC® contacts for optimum current transmission and long durability

Article number Article descriptionVersionNotePieces / PU
11147130
Crimping diesFor crimping tools
11147000, 11147001
For coax-contacts 11214200, 112192001

Application range

  • Harnessingshops
  • Service technician

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.