EPIC® MH tools for 4.0 mm contacts
Crimping inserts for EPIC® crimping contacts
Crimping insert for safe crimping of EPIC® contacts for optimum current transmission and long durability
Crimping die for machined contacts of the EPIC® MH 4.0 series
Article number | Article description | Conductor cross-section (mm²) | Note | Pieces / PU | |
---|---|---|---|---|---|
11147101 | Crimping dies | 4.0 - 10.0 | For contacts: MH 4.0mm | 1 | |
11147201 | Locator | 1.5 - 10.0 | For contacts: MH 4.0mm | - |
Application range
- Harnessingshops
- Service technician
Product features
- Crimping die for machined contacts of the EPIC® MH 4.0 series
- For use in the hand crimping tool or the pneumatic crimping machine
- Simply insert into the crimping tool and fasten with the 2 screws
- Three different cross-section ranges crimpable
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.